- Part Number
- 191610333
- Category
- Quick Disconnects
Physical Specifications
- Barrel Type
- Closed
- Gender
- Male
- Glow Wire Capable
- No
- Insulated
- Fully
- Insulation
- PVC
- Lock To Mating Part
- No
- Net Weight
- 0.301/g
- Orientation
- Straight
- Packaging Type
- Carton
- Tab Thickness
- N/A
- Tab Width
- N/A
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 14,16,18,20,22
Electrical Specifications
- Voltage Maximum
- N/A
Keywords: 19161-0333, 0191610333
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863