- Part Number
- 191600195
- Category
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Green
- Flammability
- 94V-2
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 2.878/g
- Packaging Type
- Carton
- Temperature Range Operating
- 105°C
- Wire Insulation Diameter
- 12.19mm max.
- Wire Size Awg
- 10,12,14
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 19160-0195, 0191600195
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active