- Part Number
- 191600194
- Category
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Tan
- Flammability
- 94V-2
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 2.213/g
- Packaging Type
- Carton
- Temperature Range Operating
- 105°C
- Wire Insulation Diameter
- 11.68mm max.
- Wire Size Awg
- 8,10,12,14,16,18,20,22
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 19160-0194, 0191600194
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active