- Part Number
- 191600039
- Category
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Gray
- Flammability
- 94V-2
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Nylon
- Net Weight
- 0.431/g
- Packaging Type
- Carton
- Temperature Range Operating
- -40 to 105°C
- Wire Insulation Diameter
- 6.60mm max.
- Wire Size Awg
- 14,16,18,20,22
- Wire Size Mm
- 0.324-2.08
Electrical Specifications
- Voltage Maximum
- 300V
Keywords: 19160-0039, 0191600039
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863