VibraKrimp
- Part Number
- 190720008
- Category
- Ring and Spade Terminals
VibraKrimp Ring Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 16.69mm, Carton
Physical Specifications
- barrelType
- Closed
- insulation
- None
- materialPlatingMating
- Tin
- netWeight
- 0.572/g
- packagingType
- Carton
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- studSize
- 4 (M2.6)
- wireSizeAwg
- 18,20,22
Keywords: 19072-0008, 0190720008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863