InsulKrimp
- Part Number
- 190700087
- Category
- Ring and Spade Terminals
InsulKrimp Ring Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Length 22.10mm, Blue, Tape
Physical Specifications
- barrelType
- Closed
- colorResin
- Blue
- flammability
- 94V-0
- insulation
- PVC
- materialPlatingMating
- Tin
- netWeight
- 1.814/g
- packagingType
- Adhesive Tape on Reel
- studSize
- 8 (M4)
- wireInsulationDiameter
- 4.40mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.30-2.00
Keywords: 19070-0087, 0190700087
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863