Skip to main content
Part Number
190670072
Category
Ring and Spade Terminals

Physical Specifications

Barrel Type
Closed - Brazed
Color Resin
Blue
Flammability
94V-2
Insulation
Nylon (PA)
Material Metal
Copper
Material Plating Mating
Tin
Net Weight
5.424/g
Packaging Type
Adhesive Tape on Reel
Plating Min Mating
2.540µm
Plating Min Termination
2.540µm
Stud Size
1/4" (M6)
Temperature Range Operating
-10° to +105°C
Termination Interface Style
Crimp or Compression
Wire Insulation Diameter
10.87mm max.
Wire Size Awg
6
Wire Size Mm
13.30

Electrical Specifications

Voltage Maximum
600V

Keywords: 19067-0072, 0190670072

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)4165-DC (25 June 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 190670072 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life