NylaKrimp
- Part Number
- 190670061
- Category
- Ring and Spade Terminals
NylaKrimp Funnel Entry Ring Tongue Terminal for 6 AWG Wire, Stud Size 1/2" (M12), Carton
Physical Specifications
- barrelType
- Closed - Brazed
- flammability
- 94V-2
- insulation
- Nylon (PA)
- materialPlatingMating
- Tin
- netWeight
- 7.434/g
- packagingType
- Carton
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- studSize
- 1/2" (M12)
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 10.87mm max.
- wireSizeAwg
- 6
Keywords: 19067-0061, 0190670061
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863