- Part Number
- 190670030
- Category
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed - Brazed
- Flammability
- 94V-2
- Insulation
- Nylon (PA)
- Material Plating Mating
- Tin
- Net Weight
- 5.792/g
- Packaging Type
- Carton
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Stud Size
- 3/8" (M9)
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 8.98mm max.
- Wire Size Awg
- 8
Keywords: 19067-0030, 0190670030
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per per D(2020)4578-DC (25 June 2020)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863