Skip to main content

Avikrimp

Part Number
190120032
Category
Quick Disconnects

Avikrimp Piggyback Quick Disconnect, Tab 6.35 x 0.81mm, 16-14 AWG, Blue Insulator, Tape

Physical Specifications

barrelType
Closed
colorResin
Blue
flammability
94V-2
gender
Female
glowWireCapable
No
insulated
Partial
insulation
Nylon (PA)
lockToMatingPart
No
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
netWeight
1.272/g
orientation
Straight
packagingType
Adhesive Tape on Reel
platingMinMating
2.540µm
platingMinTermination
2.540µm
polarizedToMatingPart
Yes
tabThickness
0.81mm
tabWidth
6.35mm
temperatureRangeOperating
105°C
wireInsulationDiameter
3.56mm max.
wireSizeAwg
14,16
wireSizeMm
1.30-2.00

Electrical Specifications

voltageMaximum
300V AC

Keywords: 19012-0032, 0190120032

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)4165-DC (25 June 2025)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Avikrimp - 190120032 - Image 1 Avikrimp - 190120032 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life