Skip to main content

InsulKrimp

Part Number
190030030
Category
Quick Disconnects

InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Tab 2.79 x 0.81mm, Pink, Carton

Physical Specifications

barrelType
Closed
colorResin
Pink
flammability
94V-2
gender
Female
glowWireCapable
No
insulated
Fully
insulation
Nylon (PA)
lockToMatingPart
No
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Nylon
netWeight
0.469/g
orientation
Straight
packagingType
Carton
platingMinMating
2.540µm
platingMinTermination
2.540µm
polarizedToMatingPart
No
tabThickness
0.81mm
tabWidth
2.79mm
temperatureRangeOperating
-65° to +105°C
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
3.43mm max.
wireSizeAwg
18,20,22

Electrical Specifications

voltageMaximum
600V

Keywords: 19003-0030, 0190030030

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
InsulKrimp - 190030030 - Image 1 InsulKrimp - 190030030 - Image 2
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life