Avikrimp
- Part Number
- 190010008
- Category
- Quick Disconnects
Avikrimp Quick Disconnect, Male, for 14-16 (2.00-1.30mm²), Box, Tab 4.75 x 0.51mm, Carton
Physical Specifications
- barrelType
- Closed
- colorResin
- Blue
- flammability
- 94V-2
- gender
- Male
- glowWireCapable
- No
- insulated
- Fully
- insulation
- Nylon (PA)
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Zinc Chromate
- materialPlatingTermination
- Zinc Chromate
- netWeight
- 1.201/g
- orientation
- Straight
- packagingType
- Carton
- platingMinMating
- 5.080µm
- platingMinTermination
- 5.080µm
- polarizedToMatingPart
- No
- tabThickness
- 0.51mm
- tabWidth
- 4.75mm
- temperatureRangeOperating
- -65° to +105°C
- wireInsulationDiameter
- 4.32mm max.
- wireSizeAwg
- 14,16
- wireSizeMm
- 1.30-2.00
Electrical Specifications
- voltageMaximum
- 300V
Keywords: 19001-0008, 0190010008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863