- Part Number
- 1731140384
- Category
- D-Sub Connector Kits
Physical Specifications
- Cable Diameter
- 6.00-8.00mm
- Circuits Loaded
- 9
- Circuits Maximum
- 9.0
- Color Resin
- Red,Black
- Durability Mating Cycles Min
- 500
- Gender
- Male
- Material Backshell
- Polyester
- Material Contact
- Brass
- Material Resin
- Polybutylene Terephthalate (PBT)
- Material Screw
- Brass
- Material Seal
- Elastomer
- Material Shell
- Brass
- Mounting Style
- Locking Screw
- Net Weight
- 21.700/g
- Number Of Rows
- 2.0
- Orientation
- Straight
- Packaging Type
- Bag
- Pitch Mating Interface
- 2.84mm
- Pitch Termination Interface
- 2.84mm
- Plating Backshell
- None
- Plating Contact
- Gold over Nickel
- Plating Min Mating
- 0.800µm
- Plating Min Termination
- 0.100µm
- Plating Shell
- Tin
- Polarized To Mating Part
- Yes
- Ports
- 1
- Shell Size
- 1
- Temperature Range Operating
- -25° to +70°C
- Termination Style
- Solder Cup
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP67
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 7.5A
- Shielded
- No
- Shield Type
- None
Keywords: 173114-0384, 1731140384
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863