FCT Products
- Part Number
- 1731130235
- Category
- D-Sub Connectors
FCT High-Density D-Sub Connector, Male, Straight, PCB Through Hole, Gold Plating, 5.60mm Snap-in Bolt, 26 Circuits
Physical Specifications
- circuitsLoaded
- 26
- circuitsMaximum
- 26.0
- colorResin
- Black
- durabilityMatingCyclesMin
- 50
- gender
- Male
- materialContact
- Copper Alloy
- materialResin
- Polybutylene Terephthalate (PBT)
- materialShell
- Steel
- netWeight
- 8.100/g
- numberOfRows
- 3.0
- orientation
- Straight
- packagingType
- Carton
- panelMount
- Rear
- panelMountMethod
- Thread-In
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 9.50mm
- pitchMatingInterface
- 1.98mm
- pitchTerminationInterface
- 1.98mm
- platingContact
- Gold over Nickel
- platingShell
- Tin
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- shellSize
- 2
- temperatureRangeOperating
- -55° to +105°C
- terminationStyle
- Through Hole
- waterproofDustproof
- No
- waterproofDustproofType
- IP20
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- shielded
- Yes
Keywords: 173113-0235, 1731130235
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2022)4187-DC (10 June 2022)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863