- Part Number
- 1731130021
- Category
- D-Sub Connectors
Physical Specifications
- Circuits Loaded
- 0
- Circuits Maximum
- 44.0
- Color Resin
- Black
- Gender
- Male
- Material Resin
- Polybutylene Terephthalate (PBT)
- Material Shell
- Steel
- Net Weight
- 9.000/g
- Number Of Rows
- 3.0
- Orientation
- Straight
- Packaging Type
- Tray
- Panel Mount
- Rear
- Panel Mount Method
- Flange
- Pcb Locator
- No
- Pcb Retention
- No
- Pitch Mating Interface
- 1.98mm
- Pitch Termination Interface
- 1.98mm
- Plating Shell
- Nickel
- Polarized To Mating Part
- Yes
- Ports
- 1
- Shell Size
- 3
- Temperature Range Operating
- -55° to +105°C
- Termination Style
- Crimp
- Waterproof Dustproof
- No
- Waterproof Dustproof Type
- IP20
- Wire Size Awg
- 22,24,26,28
Electrical Specifications
- Shielded
- Yes
Keywords: 173113-0021, 1731130021
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863