FCT Products
- Part Number
- 1731120348
- Category
- D-Sub Contacts
FCT High Voltage Contact, Female, Straight, Crimp, 1.30µm Gold Mating Plating, 1.3µm Gold Termination Plating, with Plastic Retention Clip, 2.0A, 16 AWG or smaller
Physical Specifications
- durabilityMatingCyclesMin
- 500
- gender
- Female
- materialContact
- Copper Alloy
- materialInsulator
- PTFE
- materialPlatingMating
- Gold over Nickel
- materialPlatingTermination
- Gold
- materialRetainingClip
- PEI
- netWeight
- 0.400/g
- orientation
- Straight
- packagingType
- Bag
- platingMinMating
- 1.300µm
- platingMinTermination
- 1.300µm
- temperatureRangeOperating
- -55° to +125°C
- terminationStyle
- Crimp
- wireSizeAwg
- 16
Electrical Specifications
- currentMaximumPerContact
- 2.0A
Keywords: 173112-0348, 1731120348
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2022)9120-DC (17 Jan 2023) SCIP:03c487b2-a853-4b68-838a-913476fbcc2f
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863