FCT Products
- Part Number
- 1731120215
- Category
- D-Sub Contacts
FCT Machined Contact, Female, Crimp, 0.80µm Gold Plating, Split Tine, 24-20 AWG, 500 Pieces
Physical Specifications
- durabilityMatingCyclesMin
- 500
- gender
- Female
- materialContact
- Copper Alloy
- materialPlatingMating
- Gold over Nickel
- materialPlatingTermination
- Gold over Nickel
- netWeight
- 0.200/g
- orientation
- Straight
- packagingType
- Bag
- platingMinMating
- 0.800µm
- platingMinTermination
- 0.800µm
- temperatureRangeOperating
- -55° to +130°C
- terminationStyle
- Crimp
- wireSizeAwg
- 20,22,24
Electrical Specifications
- currentMaximumPerContact
- 7.5A
Keywords: 173112-0215, 1731120215
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:c210f615-f0f1-4eb8-89b3-bb85e2a08002
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863