FCT Products
- Part Number
- 1731120065
- Category
- D-Sub Accessories
FCT Metal Dust Cap for Size 3 Male D-sub, #4-40 Thread Screws
Physical Specifications
- accessoryType
- Dust Cap
- materialBody
- Zinc Die Cast
- materialScrew
- Tin-plated Brass
- netWeight
- 16.800/g
- numberOfScrews
- 2
- packagingType
- Bag
- platingDustCap
- Nickel
- shellSize
- 3
- threadSize
- 4-40 UNC
- threadType
- Standard
Electrical Specifications
- shielded
- Yes
- shieldType
- Solid Metal
Keywords: 173112-0065, 1731120065
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863