- Part Number
- 1731120062
- Category
- D-Sub Accessories
Physical Specifications
- Accessory Type
- Dust Cap
- Material Body
- Zinc Die Cast
- Material Screw
- Tin-plated Brass
- Net Weight
- 14.000/g
- Number Of Screws
- 2
- Packaging Type
- Bag
- Plating Dust Cap
- Nickel
- Shell Size
- 3
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Solid Metal
Keywords: 173112-0062, 1731120062
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863