- Part Number
- 1731120020
- Category
- D-Sub Contacts
Physical Specifications
- Durability Mating Cycles Min
- 50
- Gender
- Male
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold over Nickel
- Net Weight
- 0.200/g
- Orientation
- Straight
- Packaging Type
- Reel
- Plating Min Mating
- 0.100µm
- Temperature Range Operating
- -55° to +125°C
- Termination Style
- Crimp
- Wire Size Awg
- 20,22,24
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
Keywords: 173112-0020, 1731120020
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33; 34
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863