Skip to main content
Part Number
1731110495
Category
D-Sub Backshells

Physical Specifications

Cable Diameter
4.50-7.00mm
Color Resin
Black
Material Backshell
PC+ABS
Material Bushing
TPE
Material Screw
Brass
Mounting Style
Knurled Thumb Screw Lock
Net Weight
21.300/g
Orientation
Straight
Packaging Type
Carton
Plating Backshell
None
Shell Size
1
Temperature Range Operating
-35° to +120°C
Thread Size
4-40 UNC
Tightening Test Torque
40 Ncm
Waterproof Dustproof
No

Electrical Specifications

Shielded
No
Shield Type
None

Keywords: 173111-0495, 1731110495

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Duty-To-Declare per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Contains Lead per D(2025)7771-DC (04 Feb 2026) SCIP:75e3a67e-1687-4d2a-90cb-e0b041fbd9cc
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
 - 1731110495 - Image 1  - 1731110495 - Image 2  - 1731110495 - Image 3  - 1731110495 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life