FCT Products
- Part Number
- 1731110396
- Category
- D-Sub Backshells
FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 1, 80° Angle Large Diameter Cable Outlet, Large Inner Chamber, with #4-40 Locking Screws
Physical Specifications
- cableDiameter
- 4.00-11.00mm
- colorResin
- Black
- materialBackshell
- PC+ABS
- materialScrew
- Steel
- mountingStyle
- Locking Screw
- netWeight
- 70.800/g
- orientation
- 80° Angle
- packagingType
- Carton
- platingBackshell
- None
- shellSize
- 1
- temperatureRangeOperating
- -35° to +120°C
- threadSize
- 4-40 UNC
- tighteningTestTorque
- 40 Ncm
- waterproofDustproof
- No
Electrical Specifications
- shielded
- No
- shieldType
- None
Keywords: 173111-0396, 1731110396
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863