- Part Number
- 1731110295
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 11.20mm
- Color Resin
- Gray
- Material Backshell
- PBT
- Material Screw
- Steel
- Mounting Style
- Locking Screw
- Net Weight
- 27.800/g
- Orientation
- Straight or 90° Angle
- Packaging Type
- Carton
- Plating Backshell
- None
- Shell Size
- 3
- Temperature Range Operating
- -55° to +140°C
- Thread Size
- 4-40 UNC
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- None
Keywords: 173111-0295, 1731110295
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026) SCIP:c2a34d76-f561-4ba9-aba8-4d45e9f7ed1e
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863