- Part Number
- 1731110108
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 3.50-8.60mm
- Material Backshell
- ABS / PC+ABS
- Mounting Style
- Threaded Insert
- Orientation
- 70° Angle
- Packaging Type
- Bag
- Plating Backshell
- Nickel
- Shell Size
- 2
- Temperature Range Operating
- -35° to +95°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Shielded Plastic
Keywords: 173111-0108, 1731110108
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active