- Part Number
- 1731110058
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 8.00-12.50mm
- Material Backshell
- Zinc Die-cast
- Material Bushing
- TPE
- Material Screw
- Steel
- Mounting Style
- Locking Screw
- Orientation
- Straight
- Packaging Type
- Carton
- Plating Backshell
- Nickel
- Shell Size
- 3
- Temperature Range Operating
- -35° to +100°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Solid Metal
Keywords: 173111-0058, 1731110058
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 47; 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026) SCIP:fbf01cbc-041d-4e02-9865-0ce726cfcf1e
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863