- Part Number
- 1731110004
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 3.50-9.10mm
- Color Resin
- Gray
- Material Backshell
- PA
- Material Screw
- Steel
- Mounting Style
- Locking Screw
- Net Weight
- 8.300/g
- Orientation
- Straight
- Packaging Type
- Bag
- Plating Backshell
- None
- Shell Size
- 2
- Temperature Range Operating
- -40° to +120°C
- Thread Size
- 4-40 UNC
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- None
Keywords: 173111-0004, 1731110004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863