- Part Number
- 1731100082
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 10.50-12.00mm
- Color Resin
- Black
- Material Backshell
- PC+ABS
- Material Screw
- Brass
- Material Seal
- Elastomer
- Mounting Style
- Locking Screw
- Net Weight
- 29.300/g
- Orientation
- Straight
- Packaging Type
- Bag
- Plating Backshell
- None
- Shell Size
- 3
- Temperature Range Operating
- -35° to +120°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP67
Electrical Specifications
- Shielded
- No
- Shield Type
- None
Keywords: 173110-0082, 1731100082
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active