- Part Number
- 1731100019
- Category
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 6.00-8.00mm
- Color Resin
- Black
- Material Backshell
- PC+ABS
- Material Screw
- Brass
- Material Seal
- Elastomer
- Mounting Style
- Locking Screw
- Net Weight
- 18.600/g
- Orientation
- Straight
- Packaging Type
- Bag
- Plating Backshell
- None
- Shell Size
- 1
- Temperature Range Operating
- -35° to +120°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP67
Electrical Specifications
- Shielded
- No
- Shield Type
- None
Keywords: 173110-0019, 1731100019
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(a)-I; 6(c) per EU 2015/863