FCT Products
- Part Number
- 1731091910
- Category
- D-Sub Connectors
FCT Standard-Density D-Sub Connector, Female, Right-Angle, PCB Through Hole, 11.10mm Tail Length, Gold over Nickel Phosphorus Plating, 500 Mating Cycles, Plastic Bracket with Snap-in Grounding Bracket and Clinch Nut, 37 Circuits, White Insulator
Physical Specifications
- circuitsLoaded
- 37
- circuitsMaximum
- 37.0
- colorResin
- White
- durabilityMatingCyclesMin
- 500
- gender
- Female
- materialContact
- Copper Alloy
- materialResin
- Polybutylene Terephthalate (PBT)
- materialShell
- Steel
- netWeight
- 22.800/g
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Carton
- panelMount
- Rear
- panelMountMethod
- Thread-In
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 11.10mm
- pitchMatingInterface
- 2.84mm
- pitchTerminationInterface
- 2.54mm
- platingContact
- Gold over Nickel Phosphorus
- platingShell
- Tin
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- ports
- 1
- shellSize
- 4
- temperatureRangeOperating
- -55° to +125°C
- terminationStyle
- Through Hole
- waterproofDustproof
- No
- waterproofDustproofType
- IP20
Electrical Specifications
- currentMaximumPerContact
- 7.5A
- shielded
- Yes
Keywords: 173109-1910, 1731091910
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2023)3788-DC (14 Jun 2023) SCIP:95cb257c-fbbb-4584-b209-aef0289a53ca
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863