Skip to main content
Part Number
1731071134
Category
D-Sub Connectors

Physical Specifications

Circuits Loaded
7
Circuits Maximum
7.0
Color Resin
Green
Durability Mating Cycles Min
500
Gender
Male
Material Contact
Copper Alloy
Material Resin
Polybutylene Terephthalate (PBT)
Material Shell
Steel
Net Weight
15.400/g
Number Of Rows
2.0
Orientation
Right Angle
Packaging Type
Carton
Panel Mount
Rear
Panel Mount Method
Thread-In
Pcb Locator
No
Pcb Retention
No
Pc Tail Length
11.10mm
Pitch Mating Interface
2.84mm
Pitch Termination Interface
2.54mm
Plating Contact
Gold over Nickel
Plating Shell
Tin
Polarized To Mating Part
Yes
Polarized To Pcb
Yes
Ports
1
Shell Size
2
Temperature Range Operating
-55° to +130°C
Termination Style
Through Hole
Waterproof Dustproof
No
Waterproof Dustproof Type
IP20

Electrical Specifications

Current Maximum Per Contact
7.5A
Shielded
Yes

Keywords: 173107-1134, 1731071134

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Duty-To-Declare per California Proposition 65
Prop Risk Display Name
PropRisk
Prop Risk Status
Cancer,Developmental toxicity,Reproductive toxicity
Prop Sub Display Name
PropSub
Prop Sub Status
Lead compounds
Reach Display Name
REACH SVHC
Reach Status
Contains Lead per D(2025)4165-DC (25 June 2025) SCIP:640c7407-20ea-49de-b4cb-7891f3f68e40
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
 - 1731071134 - Image 1  - 1731071134 - Image 2  - 1731071134 - Image 3  - 1731071134 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life