Skip to main content

FCT Products

Part Number
1731070664
Category
D-Sub Connectors

FCT Mixed Layout D-Sub Housing, Male, Tin-plated Shell with Dimples, 6.50mm Rear Through Hole Spacer, 3 Circuits Unloaded, Green Insulator

Physical Specifications

circuitsLoaded
0
circuitsMaximum
3.0
colorResin
Green
gender
Male
materialResin
Polybutylene Terephthalate (PBT)
materialShell
Steel
netWeight
7.000/g
numberOfRows
1.0
packagingType
Carton
panelMount
Rear
panelMountMethod
Thread-In
pcbLocator
No
pcbRetention
No
platingShell
Tin
polarizedToMatingPart
Yes
ports
1
shellSize
2
temperatureRangeOperating
-55° to +130°C
waterproofDustproof
No

Electrical Specifications

shielded
Yes

Keywords: 173107-0664, 1731070664

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Duty-To-Declare per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(a)-I per EU 2015/863
FCT Products - 1731070664 - Image 1 FCT Products - 1731070664 - Image 2 FCT Products - 1731070664 - Image 3 FCT Products - 1731070664 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life