FCT Products
- Part Number
- 1727040196
- Category
- D-Sub Backshells
FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 3, Straight Cable Outlet, IP67 Waterproof, with #4-40 Locking Screws, Individual Packing
Physical Specifications
- cableDiameter
- 8.00-10.50mm
- colorResin
- Black
- materialBackshell
- PC+ABS
- materialScrew
- Brass
- materialSeal
- Elastomer
- mountingStyle
- Locking Screw
- netWeight
- 29.300/g
- orientation
- Straight
- packagingType
- Bag
- platingBackshell
- None
- shellSize
- 3
- temperatureRangeOperating
- -35° to +120°C
- threadSize
- 4-40 UNC
- threadType
- Standard
- tighteningTestTorque
- 40 Ncm
- waterproofDustproof
- Yes
- waterproofDustproofType
- IP67
Electrical Specifications
- shielded
- No
- shieldType
- None
Keywords: 172704-0196, 1727040196
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863