FCT Products
- Part Number
- 1727040144
- Category
- D-Sub Contacts
FCT High Power Contact, Male, Straight, Crimp, 0.20µm Gold Plating, 20.0A, 14-12 AWG,
Physical Specifications
- durabilityMatingCyclesMin
- 200
- gender
- Male
- materialContact
- Copper Alloy
- materialPlatingMating
- Gold over Nickel
- materialPlatingTermination
- Gold over Nickel
- materialRetainingClip
- Copper Alloy
- netWeight
- 2.100/g
- orientation
- Straight
- packagingType
- Bag
- platingMinMating
- 0.200µm
- platingMinTermination
- 0.200µm
- temperatureRangeOperating
- -55° to +155°C
- terminationStyle
- Crimp
- wireSizeAwg
- 12,14
Electrical Specifications
- currentMaximumPerContact
- 20.0A
Keywords: 172704-0144, 1727040144
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025) SCIP:852d079c-4a88-437a-9e34-dbc4d09d7907
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863