- Part Number
- 1727040122
- Category
- D-Sub Accessories
Physical Specifications
- Accessory Type
- Locking Mechanism
- Material Body
- Steel
- Net Weight
- 0.800/g
- Packaging Type
- Bag
- Shell Size
- 1,2,3,4
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
Keywords: 172704-0122, 1727040122
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863