Skip to main content

FCT Products

Part Number
1727040027
Category
D-Sub Connectors

FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold over Nickel Phosphorus Plating, Tin-plated Shell with Dimples, 25 Circuits Max, 22 Signal Contacts Loaded, Green Insulator

Physical Specifications

circuitsLoaded
22
circuitsMaximum
25.0
colorResin
Green
durabilityMatingCyclesMin
500
gender
Male
materialContact
Copper Alloy
materialResin
Polybutylene Terephthalate (PBT)
materialShell
Steel
netWeight
12.600/g
numberOfRows
2.0
orientation
Straight
packagingType
Carton
panelMount
Rear
panelMountMethod
Flange
pcbLocator
No
pcbRetention
No
pitchMatingInterface
2.84mm
pitchTerminationInterface
2.84mm
platingContact
Gold over Nickel Phosphorus
platingShell
Tin
polarizedToMatingPart
Yes
ports
1
shellSize
4
temperatureRangeOperating
-55° to +130°C
terminationStyle
Solder Cup
waterproofDustproof
No
waterproofDustproofType
IP20
wireSizeAwg
20

Electrical Specifications

currentMaximumPerContact
7.5A
shielded
Yes

Keywords: 172704-0027, 1727040027

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Contains Lead per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
FCT Products - 1727040027 - Image 1 FCT Products - 1727040027 - Image 2 FCT Products - 1727040027 - Image 3 FCT Products - 1727040027 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life