- Part Number
- 1723601710
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 17
- Circuits Maximum
- 17.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 10000
- Gender
- Male
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polyetherimide (PEI)
- Net Weight
- 8.993/g
- Orientation
- Straight
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.762µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Solder Cup
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP50
Electrical Specifications
- Current Maximum Per Contact
- 1.6A
- Voltage Maximum
- 300V AC (RMS)
Keywords: 172360-1710, 1723601710
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/88/2018 (15 January 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863