Ultra-Fit
- Part Number
- 1722537123
- Category
- Crimp Terminals
Ultra-Fit Tangless Crimp Terminal, Female, Tin (Sn) Plating, 22-20 AWG
Physical Specifications
- durabilityMatingCyclesMax
- 25
- gender
- Female
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.154/g
- packagingType
- Reel
- platingMinMating
- 1.524µm
- platingMinTermination
- 1.524µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.30-1.50mm
- wireSizeAwg
- 20,22
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 11.5A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 172253-7123, 1722537123
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863