- Part Number
- 1720661098
- Category
- Card Edge Connectors
Physical Specifications
- Circuits Loaded
- 98
- Circuits Maximum
- 98.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 200
- Edge Card Thickness
- 1.57mm
- Entry Angle
- N/A
- Flammability
- 94V-0
- Keying To Mating Part
- N/A
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- High Temperature Thermoplastic
- Net Weight
- 16.144/g
- Orientation
- Coplanar
- Packaging Type
- Tray
- Pcb Locator
- No
- Pcb Thickness Recommended
- 2.79mm
- Pitch Mating Interface
- 0.80mm
- Pitch Termination Interface
- 0.80mm
- Plating Min Mating
- 0.381µm
- Plating Min Termination
- 0.076µm
- Polarized To Mating Part
- Yes
- Power Signal Configuration
- 98s - 0p
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Through Hole - Compliant Pin
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Data Rate
- 12.5-20.0 Gbps
- High Power Bay300 A Or More
- No
- Voltage Maximum
- 250V AC (RMS)/DC
Keywords: 172066-1098, 1720661098
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863