Mega-Fit
- Part Number
- 1716920108
- Category
- Connector Housings
Mega-Fit Receptacle Housing, Dual Row, 8 Circuit, UL 94 V-0, Bag
Physical Specifications
- circuitsMaximum
- 8.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 4.375/g
- numberOfRows
- 2.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 5.70mm
- pitchTerminationInterface
- 5.70mm
- polarizedToMatingPart
- Yes
- temperatureRangeOperating
- -40° to +120°C
Keywords: 171692-0108, 1716920108
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863