Skip to main content
Part Number
1715731617
Category
Backplane Connectors

Physical Specifications

Circuits Loaded
54
Circuits Maximum
54.0
Color Resin
Black
Durability Mating Cycles Max
200
First Mate Last Break
No
Flammability
94V-0
Guide To Mating Part
No
Keying To Mating Part
No
Material Metal
High Performance Alloy (HPA)
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
11.973/g
Number Of Columns
6
Number Of Pairs
3
Number Of Rows
9.0
Orientation
Right Angle
Packaging Type
Tray
Pcb Locator
No
Pcb Retention
Yes
Pcb Thickness Recommended
1.00mm
Pc Tail Length
1.20mm
Pitch Mating Interface
1.35mm,1.90mm,2.15mm
Pitch Termination Interface
1.35mm,1.90mm,2.15mm
Plating Min Mating
0.762µm
Polarized To Pcb
Yes
Stackable
No
Temperature Range Operating
-55° to +85°C
Termination Interface Style
Through Hole - Compliant Pin

Electrical Specifications

Current Maximum Per Contact
0.75A
Data Rate
25.0 Gbps
Impedance
100Ω
Shielded
No
Shield Type
N/A
Voltage Maximum
30V AC (RMS)/DC

Keywords: 171573-1617, 1715731617

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 1715731617 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life