EdgeLine
- Part Number
- 1706732108
- Category
- Card Edge Connectors
EdgeLine Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 1.57mm PCB Thickness, 2 Bays, 108 Circuits
Physical Specifications
- circuitsLoaded
- 108
- circuitsMaximum
- 108.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- edgeCardThickness
- 1.57mm
- entryAngle
- N/A
- flammability
- 94V-0
- keyingToMatingPart
- N/A
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 4.452/g
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbThicknessRecommended
- 2.79mm
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.762µm
- polarizedToMatingPart
- Yes
- powerSignalConfiguration
- 108s - 0p
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- dataRate
- 12.5-20.0 Gbps
- highPowerBay300AOrMore
- No
- voltageMaximum
- 250V AC
Keywords: 170673-2108, 1706732108
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863