- Part Number
- 16021112
- Category
- Crimp Terminals
Physical Specifications
- Gender
- Female
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 0.060/g
- Packaging Alternative Part
- {productNumber=0016021116, packagingType=Bag}
- Packaging Type
- Reel
- Plating Min Mating
- 3.810µm
- Plating Min Termination
- 1.905µm
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 1.52mm max.
- Wire Size Awg
- 24,26,28,30
- Wire Size Mm
- N/A
Keywords: 16-02-1112, 0016021112
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863