SL
- Part Number
- 16020114
- Category
- Crimp Terminals
SL Crimp Terminal, Series 70021, Male, 8.43mm Mating Length, Tin (Sn) Plated, 24-22 AWG, Bag
Physical Specifications
- gender
- Male
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.095/g
- packagingAlternativePart
- {productNumber=0016020107, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 3.810µm
- platingMinTermination
- 3.810µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.63mm max.
- wireSizeAwg
- 22,24
- wireSizeMm
- N/A
Keywords: 16-02-0114, 0016020114
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 47; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863