- Part Number
- 1600300001
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- N/A
- Circuits Maximum
- 27.0,28.0,32.0
- Color Resin
- Stone Gray
- Height
- 20.02mm
- Material Resin
- SPS/Nylon
- Net Weight
- 0.927/g
- Packaging Type
- Bag
- Width
- 18.74mm
Keywords: 160030-0001, 1600300001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863