stAK50h
- Part Number
- 1600260001
- Category
- Connector Housings
stAK50h Hybrid Receptacle, 12 Circuits, Key 1, Black, Bag
Physical Specifications
- circuitsMaximum
- 12.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- SPS
- netWeight
- 5.650/g
- numberOfRows
- 4.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.00mm,4.00mm,5.20mm,7.20mm
- pitchTerminationInterface
- 2.00mm,4.00mm,5.20mm,7.20mm
- polarizedToMatingPart
- Yes
- ports
- 1
- sealed
- Unsealed
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C LV-214,-40° to +85°C GMW3191 June2012
- terminalSize
- 1.2,2.8
Keywords: 160026-0001, 1600260001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863