Skip to main content
Part Number
15913300
Category
PCB Headers and Receptacles

Physical Specifications

Breakaway
Yes
Circuits Loaded
30
Circuits Maximum
30.0
Color Resin
Black
Durability Mating Cycles Max
50
First Mate Last Break
No
Flammability
94V-0
Gender
Male
Glow Wire Capable
No
Lock To Mating Part
No
Material Metal
Copper Alloy
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
Liquid Crystal Polymer (LCP)
Net Weight
1.859/g
Number Of Rows
2.0
Orientation
Vertical
Packaging Type
Tube
Pcb Locator
No
Pcb Retention
No
Pitch Mating Interface
2.54mm
Pitch Termination Interface
2.54mm
Plating Min Mating
0.750µm
Plating Min Termination
2.000µm
Polarized To Mating Part
No
Polarized To Pcb
No
Shrouded
Unshrouded
Stackable
Yes
Temperature Range Operating
-40° to +120°C
Termination Interface Style
Surface Mount

Electrical Specifications

Current Maximum Per Contact
3.0A
Voltage Maximum
250V

Keywords: 15-91-3300, 0015913300

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 15913300 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life