- Part Number
- 15913060
- Category
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- Yes
- Circuits Loaded
- 6
- Circuits Maximum
- 6.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 50
- First Mate Last Break
- No
- Flammability
- 94V-0
- Gender
- Male
- Glow Wire Capable
- No
- Lock To Mating Part
- No
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 0.364/g
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Packaging Type
- Bag
- Pcb Locator
- No
- Pcb Retention
- No
- Pitch Mating Interface
- 2.54mm
- Pitch Termination Interface
- 2.54mm
- Plating Min Mating
- 0.813µm
- Plating Min Termination
- 2.032µm
- Polarized To Mating Part
- No
- Polarized To Pcb
- No
- Shrouded
- Unshrouded
- Stackable
- Yes
- Temperature Range Operating
- -40° to +120°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 250V
Keywords: 15-91-3060, 0015913060
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)6375-DC (05 Nov 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863