Flamar,Network
- Part Number
- 1554316003
- Category
- Industrial Cable
Flamar Ethernet 5e Network Cable, PUR Jacket, Braided Shielding Overall, 4 Circuits, 2x(2x0.14mm²) / 2x(2x26 AWG), 6.50mm (.256") Diameter, 1000.0m (3280.83') Length, Teal
Physical Specifications
- bendingRadiusMinimum
- > 15xOD
- cableLength
- 1000.0m
- circuitsLoaded
- 4
- colorCableJacket
- Teal
- insulation
- PE
- materialOuterJacket
- PUR
- netWeight
- 0.050/kg
- outerJacketDiameter
- 6.50mm
- packagingType
- Reel
- temperatureRangeOperating
- -20° to +60°C
- wireCableType
- UL AWM 20233 / CSA
- wireSizeAwg
- 26
- wireSizeMm
- 0.14
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 300V
Keywords: 155431-6003, 1554316003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2024)6225-DC (07 Nov 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863