Skip to main content
Part Number
1552400093
Category
Industrial Cable

Physical Specifications

Bending Radius Minimum
> 10xOD
Cable Length
1000.0m
Circuits Loaded
3
Color Cable Jacket
Gray
Insulation
PVC
Material Outer Jacket
TPE
Net Weight
0.010/g
Outer Jacket Diameter
7.00mm
Packaging Type
Reel
Temperature Range Operating
-40° to +105°C
Wire Cable Type
UL Listed PLTC
Wire Size Awg
19
Wire Size Mm
0.75

Electrical Specifications

Current Maximum Per Contact
Contact Molex
Voltage Maximum
300V

Keywords: 155240-0093, 1552400093

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1552400093 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life