- Part Number
- 1552400003
- Category
- Industrial Cable
Physical Specifications
- Bending Radius Minimum
- > 10xOD
- Cable Length
- 1500.0m
- Circuits Loaded
- 3
- Color Cable Jacket
- Black
- Insulation
- PVC
- Material Outer Jacket
- TPE
- Net Weight
- 0.036/kg
- Outer Jacket Diameter
- 5.10mm
- Packaging Type
- Reel
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- UL Listed PLTC
- Wire Size Awg
- 22
- Wire Size Mm
- 0.34
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- 300V
Keywords: 155240-0003, 1552400003
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863